MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Encoder Feedback for FR-A700

FA-Inverter: Internal Option

SeriesFR-A701 SERIES
TypeENCODER OPTION
Encoder InterfaceENCODER FEEDBACK CONTROL
I/O Interface5V TTL, 1024-4096 PULSE, 11-30

Product Dimensions & Weight

Width (mm)76
Height (mm)40
Depth (mm)27,3
Weight (kg)0,024

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO