MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link Network connection for FR-E700SC

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK

Product Dimensions & Weight

Weight (kg)0,2205

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 111-15-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO