MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Digital Input (120V); 2 x ABC Relays , for Fr-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeI/O OPTION
I/O Interface120VAC INPUT/RELAY OUTPUT

Product Dimensions & Weight

Width (mm)50
Weight (kg)0,024

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO