MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Resolver interface/orientation control/Resolver feedback control/vector control

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeENCODER OPTION
Encoder InterfaceENCODER FEEDBACK CONTROL

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)20,4
Weight (kg)0,018

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO