MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Relay output; 3 additional output relays; Coated; E-KIT for FR-E800

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeI/O OPTION
I/O InterfaceRELAY OUTPUT; 3 OUTPUTS

Product Dimensions & Weight

Weight (kg)0,1764

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO