MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Plug-in Option for CC-Link IE TSN Communication Function

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK IE TSN

Product Dimensions & Weight

Width (mm)50
Height (mm)115,5
Weight (kg)0,035

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO