MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DeviceNet Network connection; Coated; E-KIT for FR-E800

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceDEVICENET

Product Dimensions & Weight

Weight (kg)0,167

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO