MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Adapter for control terminal of A/F700 to A/F800

FA-Inverter: Internal Option

SeriesFR-A/F700/800
TypeSTRUCTURE OPTION
I/O InterfaceADAPTER FOR CONTROL TERMINAL

Product Dimensions & Weight

Width (mm)102,5
Height (mm)39,2
Depth (mm)9,9
Weight (kg)0,008

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO