MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Phase detection transformer box for FR-A8AVP

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypePHASE DETECTION OPTION

Product Dimensions & Weight

Width (mm)110
Height (mm)261
Depth (mm)120
Weight (kg)3,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)1220
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)80

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO