Series | FR-A840 SERIES |
---|---|
Type | CONTROL CARD OPTION |
Weight (kg) | 1.12 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 343.2 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 33 |
Wood (g) | 0 |
Other paper (g) | 0 |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |