Series | FR-E800 SERIES |
---|---|
Type | TERMINAL BLOCK |
Network Interface | RS-485 |
I/O Interface | SCREW TERMINAL BLOCK |
Weight (kg) | 0.16 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 119344-86-4, 541-02-6, 556-67-2, 7439-92-1, 119313-12-1, 540-97-6 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |