MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Radio Noise Fiter for FR-A&F-00023-00126; C1 20m; C2 100m; for IT Network

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)18
Leakage Current (mA)<30
Power Loss (W)11,5
Protection ClassIP20
SeriesFR-A800 SERIES, FR-F800 SERIES
Applicable InverterFR-F840-00023-00126, FR-A840-00023-00126

Product Dimensions & Weight

Width (mm)150
Height (mm)315
Depth (mm)50
Weight (kg)1,25

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)407
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)84
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B