MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Radio Noise Filter for E840-016/026/040; C1 10m, C2 30m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)8
Leakage Current (mA)<3,5
Power Loss (W)6
Protection ClassIP20
SeriesFR-E800 SERIES, FR-D700 SERIES, FR-CS80 SERIES
Applicable InverterFR-CS84-036, FR-D740-012–036SC, FR-E840-0016/0026/0040

Product Dimensions & Weight

Width (mm)114
Height (mm)168
Depth (mm)45
Weight (kg)0,75

Conformity

CECOMPLIANT
UL/cULDESIGNED ACCORDING TO UL

Product Packaging

Cardboard (g)209,13
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)26,46
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B