Type | DU/DT FILTER |
---|---|
Rated Current (A) (fa_ger_79) | 182 |
Power Loss (W) | 140 |
Protection Class | IP00 |
Series | ALL |
Rated Capacity (kW) | 200V: 75, 230V: -, 400V: 90 |
Width (mm) | 210 |
---|---|
Height (mm) | 185 |
Depth (mm) | 160 |
Weight (kg) | 16 |
CE | COMPLIANT |
---|
Cardboard (g) | 1200 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |