MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

du/dt Filter for 400V Inverters; max. 500A; FT=2-16kHz; (W*H*D) 240*325*220mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)500
Power Loss (W)340
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 250

Product Dimensions & Weight

Width (mm)240
Height (mm)325
Depth (mm)220
Weight (kg)35

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO