MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Radio Noise Filter for FR-E820S-110; C1: 10m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)26
Leakage Current (mA)2,59
Power Loss (W)15,6
Protection ClassIP00
SeriesFR-E800 SERIES
Applicable InverterFR-E820S-0110

Product Dimensions & Weight

Width (mm)145
Height (mm)194
Depth (mm)46
Weight (kg)1,1

Conformity

CECOMPLIANT
UL/cULDESIGNED ACCORDING TO UL

Product Packaging

Cardboard (g)352,4
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)43,00
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO