Type | RADIO NOISE FILTER |
---|---|
Rated Current (A) (fa_ger_79) | 8 |
Leakage Current (mA) | <10 |
Power Loss (W) | 17 |
Protection Class | IP00 |
Series | FR-E700 SERIES |
Applicable Inverter | FR-E740-016/026/040 |
Width (mm) | 145 |
---|---|
Height (mm) | 210 |
Depth (mm) | 45 |
Weight (kg) | 0,850 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
Cardboard (g) | 227,6 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 147 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |