MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Radio Noise Filter for FR-E740/E840-060/095; C1: 10m; C2: 30m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)16
Leakage Current (mA)2,46
Power Loss (W)26
Protection ClassIP20
SeriesFR-E700 SERIES, FR-E800 SERIES
Applicable InverterFR-E740-060/095, FR-E840-060/095

Product Dimensions & Weight

Width (mm)145
Height (mm)210
Depth (mm)45
Weight (kg)1

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)352,4
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)43,00
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO