Type | SINUSFILTER |
---|---|
Rated Current (A) (fa_ger_79) | 1212 |
Power Loss (W) | 3800 |
Protection Class | IP00 |
Series | ALL |
Rated Capacity (kW) | 200V: -, 230V: -, 400V: 630 |
Width (mm) | 870 |
---|---|
Height (mm) | 1050 |
Depth (mm) | 420 |
Weight (kg) | 660 |
CE | COMPLIANT |
---|
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |