MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Sinusfilter for 400V Inverters; max. 1700A; FT=2kHz;

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)1700
Power Loss (W)5800
Protection ClassIP00
SeriesALL

Product Dimensions & Weight

Width (mm)860
Height (mm)920
Depth (mm)420
Weight (kg)780

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO