MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Sinusfilter for 400V Inverters; max. 481A; FT=2-16kHz; (W*H*D) 600*625*max.440mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)481
Power Loss (W)1400
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 250

Product Dimensions & Weight

Width (mm)510
Height (mm)750
Depth (mm)340
Weight (kg)196,8

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)11000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)10

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO