Type | PASSIVE HARMONIC FILTER |
---|---|
Rated Current (A) (fa_ger_79) | 720 |
Power Loss (W) | 2498 |
Protection Class | IP00 |
Series | ALL |
Rated Capacity (kW) | 400V: 450 |
CE | COMPLIANT |
---|
Cardboard (g) | 9100 |
---|---|
Other paper (g) | 290 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 15500 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |