MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;11kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)22
Power Loss (W)191
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 11,5

Product Dimensions & Weight

Width (mm)232
Height (mm)454,5
Depth (mm)247,5
Weight (kg)21

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)2700
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)4800
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B