MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;132kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)217
Power Loss (W)804
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 132

Product Dimensions & Weight

Width (mm)468
Height (mm)957
Depth (mm)451
Weight (kg)119

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)21000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)50
Wood (g)0
Glass (g)0
Others (g)300

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO