MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;185kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)304
Power Loss (W)892
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 185

Product Dimensions & Weight

Width (mm)468
Height (mm)957
Depth (mm)513,5
Weight (kg)142

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9100
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)15500
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO