MITSUBISHI ELECTRIC Changes for the Better

PM Motor; 0.1kW; Flange type; Terminal Block; With brake; With key; 3000r/min

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)0.1
Rated Torque (Nm)0.32
Maximum Torque (Nm)0.64
Rated Speed (rpm)3,000
Maximum Speed (rpm)4,000
WiringTERMINAL BLOCK
Inertia (kg*cm2)1.53
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP44
Power Supply (V)200

Product Dimensions & Weight

Depth (mm)208
Weight (kg)3.9
Width (mm)92
Height (mm)153

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO