Series | EM-A SERIES |
---|---|
Type | PM MOTOR |
Rated Capacity (kW) | 1.5 |
Rated Torque (Nm) | 4.78 |
Maximum Torque (Nm) | 9.56 |
Rated Speed (rpm) | 3,000 |
Maximum Speed (rpm) | 4,000 |
Wiring | TERMINAL BLOCK |
Inertia (kg*cm2) | 12.2 |
Brake | YES |
Shaft Type | KEYWAY |
Protection Class | IP44 |
Power Supply (V) | 400 |
Depth (mm) | 322 |
---|---|
Weight (kg) | 12.2 |
Width (mm) | 125 |
Height (mm) | 188 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 1.295 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 12 |
Wood (g) | 0 |
Other paper (g) | 0 |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |