MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PM Motor; 0.75kW; Flange type; With brake; With key; IP65; 3000r/min

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)0.75
Rated Torque (Nm)2.39
Maximum Torque (Nm)4.78
Rated Speed (rpm)3,000
Maximum Speed (rpm)4,000
WiringCONNECTOR
Inertia (kg*cm2)5.74
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)400

Product Dimensions & Weight

Depth (mm)276
Weight (kg)8.2
Width (mm)110
Height (mm)173

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO