Series | EM-A SERIES |
---|---|
Type | PM MOTOR |
Rated Capacity (kW) | 3.7 |
Rated Torque (Nm) | 11.8 |
Maximum Torque (Nm) | 23.6 |
Rated Speed (rpm) | 3,000 |
Maximum Speed (rpm) | 4,000 |
Wiring | CONNECTOR |
Inertia (kg*cm2) | 66.5 |
Brake | YES |
Shaft Type | KEYWAY |
Protection Class | IP65 |
Power Supply (V) | 400 |
Depth (mm) | 394 |
---|---|
Weight (kg) | 28 |
Width (mm) | 176 |
Height (mm) | 257.5 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |