MITSUBISHI ELECTRIC Changes for the Better

EM-AMFKW 5.5KW 340V 150HZ

Material number 703129
PM Motor; 5.5kW; Flange type; With key; IP65; 3000r/min; 340V

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)5.5
Rated Torque (Nm)17.5
Maximum Torque (Nm)35
Rated Speed (rpm)3,000
Maximum Speed (rpm)4,000
WiringCONNECTOR
Inertia (kg*cm2)85.5
BrakeNO
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)400

Product Dimensions & Weight

Depth (mm)367
Weight (kg)28
Width (mm)176
Height (mm)257.5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO