Depth (mm) | 215 |
---|---|
Weight (kg) | 8,5 |
Width (mm) | 150 |
Height (mm) | 175 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 520 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 100 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |