MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

AC Reactor 45kW, 400V for MR-CV45K4

Product Dimensions & Weight

Depth (mm)215
Weight (kg)9,8
Width (mm)160
Height (mm)175

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)520
Steel (g)0
Glass (g)0
Other plastic (g)100
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO