MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

AC Reactor 55kW, 400V for MR-CV55K4

Product Dimensions & Weight

Depth (mm)220
Weight (kg)10,5
Width (mm)230
Height (mm)210

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)50
Glass (g)0
Other plastic (g)80
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO