MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linear motor; LM-AJ; Coil; Rated thrust 68,1 N, max. 214,7 N; Natural cooling

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J5, MELSERVO-J4, MELSERVO-JET
TypeLM-AJ
SidePRIMARY
Power supply capacity (kVA)0,9
Rated Current (A) (fa_ger_79)2,3
Maximum current (A)9
Rated thrust (N)68,1
Maximum thrust (N)214,7
Maximum Speed (m/s)6,5
Magnetic attraction force (N)378,8
Protection ClassIP00
Cooling methodNATURAL
Lenght (mm)96

Product Dimensions & Weight

Width (mm)50
Height (mm)23,2
Depth (mm)96
Weight (kg)0,6

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)150
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B