MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linear motor; LM-AJ; Coil; Rated thrust 234,0 N, max. 738,1 N; Natural cooling

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J5, MELSERVO-J4, MELSERVO-JET
TypeLM-AJ
SidePRIMARY
Power supply capacity (kVA)1,3
Rated Current (A) (fa_ger_79)4,6
Maximum current (A)18
Rated thrust (N)234
Maximum thrust (N)738,1
Maximum Speed (m/s)5
Magnetic attraction force (N)1302,1
Protection ClassIP00
Cooling methodNATURAL
Lenght (mm)176

Product Dimensions & Weight

Width (mm)75
Height (mm)23,2
Depth (mm)176
Weight (kg)1,7

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)150
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B