MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linear motor; LM-AJ; Coil; Rated thrust 446,8 N, max. 1409,1 N; Natural cooling

FA-Servo-Motion: Linear Servo Motor

Rated Current (A) (fa_ger_79)4,6
Maximum current (A)18
Protection ClassIP00
SeriesMELSERVO-J5, MELSERVO-J4, MELSERVO-JET
TypeLM-AJ
Cooling methodNATURAL
SidePRIMARY
Power supply capacity (kVA)1,3
Magnetic attraction force (N)2485,9
Rated thrust (N)446,8
Maximum thrust (N)1409,1
Maximum Speed (m/s)2,5
Lenght (mm)176

Product Dimensions & Weight

Depth (mm)176
Weight (kg)2,9
Width (mm)125
Height (mm)23,2

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)600
Steel (g)0
Glass (g)0
Other plastic (g)150
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO