MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linear motor; LM-AJ; Magnet; for LM-AJP1B, LM-AJP1D; Length 80 mm

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J5, MELSERVO-J4, MELSERVO-JET
TypeLM-AJ
SideSECONDARY
Protection ClassIP00
Lenght (mm)80

Product Dimensions & Weight

Width (mm)50
Height (mm)10,3
Depth (mm)80
Weight (kg)0,26

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)400
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B