Series | MELSERVO-J5, MELSERVO-J4, MELSERVO-JET |
---|---|
Type | LM-AJ |
Side | SECONDARY |
Protection Class | IP00 |
Lenght (mm) | 200 |
Width (mm) | 50 |
---|---|
Height (mm) | 10,3 |
Depth (mm) | 200 |
Weight (kg) | 0,65 |
CE | COMPLIANT |
---|---|
UKCA | COMPLIANT |
Cardboard (g) | 600 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 400 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |