MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linearmotor LM-H3 Series (Coil); Rated thrust 70N; max. 175N; max. speed 3m/s

FA-Servo-Motion: Linear Servo Motor

Rated Current (A) (fa_ger_79)1,8
Maximum current (A)5,8
Protection ClassIP00
SeriesMELSERVO-JET, MELSERVO-J5, MELSERVO-J4
TypeLM-H3
Cooling methodNATURAL
SidePRIMARY
Power supply capacity (kVA)0,9
Magnetic attraction force (N)630
Rated thrust (N)70
Maximum thrust (N)175
Maximum Speed (m/s)3
Lenght (mm)128

Product Dimensions & Weight

Depth (mm)128
Weight (kg)0,9
Width (mm)50
Height (mm)32

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)248
Steel (g)0
Glass (g)0
Other plastic (g)40
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO