Series | MELSERVO-JET, MELSERVO-J5, MELSERVO-J4 |
---|---|
Type | LM-H3 |
Side | PRIMARY |
Power supply capacity (kVA) | 0,9 |
Rated Current (A) (fa_ger_79) | 1,7 |
Maximum current (A) | 5 |
Rated thrust (N) | 120 |
Maximum thrust (N) | 300 |
Maximum Speed (m/s) | 3 |
Magnetic attraction force (N) | 1100 |
Protection Class | IP00 |
Cooling method | NATURAL |
Lenght (mm) | 128 |
Width (mm) | 65 |
---|---|
Height (mm) | 32 |
Depth (mm) | 128 |
Weight (kg) | 1,3 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 248 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 40 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |