MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linearmotor LM-H3 Series (Coil); Rated thrust 720N; max. 1800N; max. speed 3m/s

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-JET, MELSERVO-J5, MELSERVO-J4
TypeLM-H3
SidePRIMARY
Power supply capacity (kVA)3,8
Rated Current (A) (fa_ger_79)10,2
Maximum current (A)28,6
Rated thrust (N)720
Maximum thrust (N)1800
Maximum Speed (m/s)3
Magnetic attraction force (N)6600
Protection ClassIP00
Cooling methodNATURAL
Lenght (mm)320

Product Dimensions & Weight

Width (mm)100
Height (mm)32
Depth (mm)320
Weight (kg)5,6

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)248
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B