MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linearmotor LM-H3 Serie (Magnet) for LM-H3P2A; length 384mm

FA-Servo-Motion: Linear Servo Motor

Protection ClassIP00
SeriesMELSERVO-JET, MELSERVO-J5, MELSERVO-J4
TypeLM-H3
SideSECONDARY
Lenght (mm)384

Product Dimensions & Weight

Depth (mm)384
Weight (kg)0,9
Width (mm)42
Height (mm)10,3

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)33

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO