MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linearmotor LM-H3 Serie (Magnet) for LM-H3P3; length 384mm

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-JET, MELSERVO-J5, MELSERVO-J4
TypeLM-H3
SideSECONDARY
Protection ClassIP00
Lenght (mm)384

Product Dimensions & Weight

Width (mm)60
Height (mm)10,3
Depth (mm)384
Weight (kg)1,4

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)894,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)2
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B