Series | MELSERVO-JET, MELSERVO-J5, MELSERVO-J4 |
---|---|
Type | LM-H3 |
Side | SECONDARY |
Protection Class | IP00 |
Lenght (mm) | 768 |
Width (mm) | 60 |
---|---|
Height (mm) | 10,3 |
Depth (mm) | 768 |
Weight (kg) | 2,7 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 545,6 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 11,8 |
Other plastic (g) | 64 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 69,6 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |