Protection Class | IP00 |
---|---|
Series | MELSERVO-JET, MELSERVO-J5, MELSERVO-J4 |
Type | LM-H3 |
Side | SECONDARY |
Length (mm) | 480 |
Depth (mm) | 480 |
---|---|
Weight (kg) | 4.7 |
Width (mm) | 95 |
Height (mm) | 15.3 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 248 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 33 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |