MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Linear Servo Motor, 800N thrust, 2m/s maximum speed, IP00

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeLM-U2
SidePRIMARY
Power supply capacity (kVA)7,5
Rated Current (A) (fa_ger_79)13,1
Maximum current (A)53,7
Rated thrust (N)800
Maximum thrust (N)3200
Maximum Speed (m/s)2
Magnetic attraction force (N)0
Protection ClassIP00
Cooling methodNATURAL
Lenght (mm)526

Product Dimensions & Weight

Width (mm)49
Height (mm)123
Depth (mm)526
Weight (kg)5,5

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)308
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B