MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Secondary Linear Servo Motor, 50/100/150N thrust,Length 420mm

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeLM-U2
SideSECONDARY
Protection ClassIP00
Lenght (mm)420

Product Dimensions & Weight

Width (mm)25,4
Height (mm)62
Depth (mm)420
Weight (kg)3,5

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)193
Other paper (g)33
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B