MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Secondary Linear Servo Motor, 75/150/225N thrust,Length 300mm

FA-Servo-Motion: Linear Servo Motor

Protection ClassIP00
SeriesMELSERVO-J4, MELSERVO-J5
TypeLM-U2
SideSECONDARY
Lenght (mm)300

Product Dimensions & Weight

Depth (mm)300
Weight (kg)3,2
Width (mm)25,4
Height (mm)82

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)164
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)33

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO