MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Secondary Linear Servo Motor, 75/150/225N thrust,Length 420mm

FA-Servo-Motion: Linear Servo Motor

Protection ClassIP00
SeriesMELSERVO-J4, MELSERVO-J5
TypeLM-U2
SideSECONDARY
Lenght (mm)420

Product Dimensions & Weight

Depth (mm)420
Weight (kg)4,5
Width (mm)25,4
Height (mm)82

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)193
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)33

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO