MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Servomotor HG Series, Power 11 kW; Torque 70 Nm, Max. 210 Nm , Brake, 400V

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-JR
Rated Capacity (kW)11
Rated Torque (Nm)70
Maximum Torque (Nm)210
Rated Speed (rpm)1500
Maximum Speed (rpm)3000
Inertia (kg*cm2)240
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)400
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)220
Height (mm)281,1
Depth (mm)528
Weight (kg)74

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO